Publish your products
ALL-IN-ONE washbasin unit ALIO320
ALL-IN-ONE washbasin unit ALIO320

    ALL-IN-ONE washbasin unit ALIO320

    Washing unit for installation in the wall, vandal-resistant, particularly suitable for public toilet facilities in car parks and parking decks. Function components accessible via service room. Complete unit with housing, user area and bowl made of stainless steel, surface brushed, welded. Dimensions 475 x 530 x 390 mm (W x H x D) Bowl projection 125 mm For the delivery of water and soap with sequence control for hand dryer
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 390.00 mm
      Overall height 530.00 mm
      Overall width 475.00 mm
      Type of mounting Recessed mounting
      Bowl height 40.00 mm
      Bowl depth 370.00 mm
      Bowl width 330.00 mm
      Overflow No
      Number of tap holes 0
      Tap ledge No
      Bowl finish Satin finish
      Type of waste kit Welded perforated waste (non removable)
    Technical specification
    • Unique ref.2000101444
    • Product familyWash basins
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2021-12-16
    • Edition number1
    • Height (mm)530
    • Width (mm)475
    • Depth (mm)390
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_70
    • Uniclass 2015 DescriptionRecessed wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit