Publish your products
Key switch ZAQUA022
Key switch ZAQUA022

    Key switch ZAQUA022

    4.0 out of 5 stars4.0(5 reviews)
    Key switch, button for on-wall installation, lockable in both key positions, removable key. Maximum operating voltage 230 V AC.
    Specification
    • Overall depth 56.00 mm
      Overall height 80.00 mm
      Overall width 72.00 mm
      Protective system IP IP65
      Type of switch Key switch
      Maximum switching voltage 230.00 v
    Technical specification
    • Unique ref.2000102675
    • Product familyWater management
    • Product groupComplementary parts water management
    • TypeObject (single object)
    • Date of publishing2021-11-03
    • Edition number1
    • Height (mm)80
    • Width (mm)72
    • Depth (mm)56
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.16
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • Uniclass 2015 CodePr_75_51_17_50
    • Uniclass 2015 DescriptionManual control switches
    • OmniClass Number23-35 37 25
    • OmniClass TitleKey Lock Switches

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit