Publish your products
MEDIUS towel arm MEDX004HP
MEDIUS towel arm MEDX004HP

    MEDIUS towel arm MEDX004HP

    Towel arm for wall mounting, 304 stainless steel, round covers to conceal the fixing of screws, inclusive stainless steel screws and dowels.

    Surface high polished
    Dimensions 238 x 54 x 70 mm (W x H x D)

    Specification
    • Surface finish      High polished
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      70.00 mm
      Overall height      54.00 mm
      Overall width      238.00 mm
      Type of mounting      Wall mounting

    Technical specification
    • Unique ref.2000106247
    • Product familyRes. Bath. Accessories
    • Product groupTowel & rob holder
    • TypeObject (single object)
    • Date of publishing2021-08-19
    • Edition number1
    • Height (mm)54
    • Width (mm)238
    • Depth (mm)70
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)0.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit