Publish your products
STRATOS paper towel dispenser STRX637
STRATOS paper towel dispenser STRX637
    Archived

    STRATOS paper towel dispenser STRX637

    Manual paper towel dispenser for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front with inspection window, cylinder lock with Franke standard key, capacity 1 paper roll, paper comes automatically out to pull with hand, maintenance free mechanic, electrical connection or batteries are not required, easypaper roll change mechanism, for rolls with max. width 205 mm and max. diameter 200 mm, paper length is not adjustable - one length 260 mm, includes stainless steel screws and dowels. Dimensions 294 x 385 x 227 mm (W x H x D)
    Specification
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      227.00 mm
      Overall height      385.00 mm
      Overall width      294.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Surface treatment     InoxPlus (anti fingerprint)
      Type of consumable      Paper roll
      Type of operation      Manual operation
      Maximum depth/diameter of consumable      200.00 mm
      Maximum width of consumable      205.00 mm
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000110533
    • Product familyAccessories
    • Product groupPaper towel dispensers
    • TypeObject (single object)
    • Date of publishing2021-09-06
    • Edition number1
    • Height (mm)385
    • Width (mm)294
    • Depth (mm)227
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)6.89
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit