Publish your products
Wash trough MIRANIT SOLX1800T
Wash trough MIRANIT SOLX1800T

    Wash trough MIRANIT SOLX1800T

    3 person washtrough. Made of Miranit resin-bonded mineral composite, with pore-free, smooth gelcoat high-polished surface (temperature-resistant up to 80°C). Include a 32 mm waste kit with overflow. CE Certified Colour Alpine white With Tap holes Dimensions 1800 x 480 x 170 mm (W x H x D)
    Specification
    • Material code      Miranit
      Overall depth      480.00 mm
      Overall height      170.00 mm
      Overall width      1,800.00 mm
      Type of mounting      Wall mounting
      Number of tap holes      3.00000
      Tap ledge      Yes
      Waste size      DN 32
      Number of waste holes      1.00000
      Number of wash places      3.00000

    Technical specification
    • Unique ref.2030010646
    • Product familyWash basins
    • Product groupWash troughs
    • TypeObject (single object)
    • Date of publishing2020-02-25
    • Edition number1
    • Height (mm)170
    • Width (mm)1800
    • Depth (mm)480
    Related
    • Material mainMineral
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)46
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_99
    • Uniclass 2015 DescriptionWash troughs

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit