Publish your products
AQUAFIX installation frame for ceramic urinals AQFX0001
AQUAFIX installation frame for ceramic urinals AQFX0001

    AQUAFIX installation frame for ceramic urinals AQFX0001

    AQUAFIX installation frame for ceramic urinals, with pre-mounted basic installation kit for in-wall urinal flush valves FLUSH-S and FLUSH-C. Self-supporting, powder coated, steel-frame construction, TÜV-tested, for individual mounting for dry-wall lining, height-adjustable traverse beam for fastening urinal, fitting connection and outlet mount, sound-insulated wall duct with flush connector, universal outlet bend DN 50, urinal fastening bolts, building protection and fastening material. Dimensions 525 × 1120 mm (W x H)
    Specification
    • Overall depth      135.00 mm
      Overall height      1,120.00 mm
      Overall width      525.00 mm
      Type of mounting      Wall and floor mounting
      Application      Urinals
      Outlet size      DN 50
      Type      Installation element
      Diameter nominal      DN 15
      Type of mixing      No mixing
      Position of power connection      From side
      Barrier-free      No
      Height adjustment      200.00 mm

    Technical specification
    • Unique ref.2030020123
    • Product familyInstallation units
    • Product groupInstallation units urinals
    • TypeObject (single object)
    • Date of publishing2020-05-12
    • Edition number1
    • Height (mm)1120
    • Width (mm)525
    • Depth (mm)135
    Related
    • Material mainSteel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)10.26
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • Uniclass 2015 CodePr_40_20_93_62
    • Uniclass 2015 DescriptionPre-plumbed installation frames

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit