Publish your products
EXOS. electronic hand dryer EXOS220B
EXOS. electronic hand dryer EXOS220B
    Archived

    EXOS. electronic hand dryer EXOS220B

    Hand dryer for wall mounting, stainless steel with satin-finish, black safety glass front panel and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, with contactless opto-electronic sensor for touch-free operation, adjustable hot air temperature, sensor range adjustable from 10 to 25 cm, protection from continuous operation with automatic switch-off after 60 seconds, air speed adjustable, cable and plug not included.

    Operating voltage 220-240V AC, 50-60 Hz
    Total power 800-1000 W
    Heater 500 W
    Motor 500 W
    Air volume 80 m³/h
    Air velocity 95 - 115 m/s

    Dimensions 200 x 325 x 120 mm (W x H x D)

    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      120.00 mm
      Overall height      325.00 mm
      Overall width      200.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)
      Type of operation      Sensor operation
      Blower output      80.00 cubic metres per hour
      Input supply voltage Hz      50.00 hertz
      Input supply voltage V      220.00 volt
      Heating power      500.00 watt
      Motor power      500.00 watt
      Protective system IP      IPX1
      Sound level      76.20 dB
      Total power      1,000.00 watt

    Technical specification
    • Unique ref.2030034622
    • Product familyDryers
    • Product groupHand dryers
    • TypeObject (single object)
    • Date of publishing2021-09-07
    • Edition number1
    • Height (mm)325
    • Width (mm)200
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)4.92
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers
    • Uniclass 2015 CodePr_40_70_62_37
    • Uniclass 2015 DescriptionHand driers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit