Publish your products
Extension set for F5E-Therm and F3E-Therm ACET9002
Extension set for F5E-Therm and F3E-Therm ACET9002

    Extension set for F5E-Therm and F3E-Therm ACET9002

    Extension set for F5E-Therm and F3E-Therm thermostatic mixer DN 15, electronically controlled, for installation in walls, for depth compensation up to 25 mm.
    Specification
    • Quantity 1
      Quantity uom Piece
    Technical specification
    • Unique ref.2030044782
    • Product familyShowers
    • Product groupComplementary parts showers
    • TypeObject (single object)
    • Date of publishing2021-11-10
    • Edition number1
    • Height (mm)53
    • Width (mm)53
    • Depth (mm)25
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.45
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit