Publish your products
Height adjustment for F5 hood hair dryers ACDR0001
Height adjustment for F5 hood hair dryers ACDR0001

    Height adjustment for F5 hood hair dryers ACDR0001

    Height adjustment for F5 hood hair dryer, for wall mounting, 600 mm continuously adjustable, with constant force rolling band spring, guide rail made of anodised aluminium, with 4 mm thick crystal mirror, fully adhered, covered, vandalism-resistant cable channel, colour combination silver/white end caps. Dimensions 250 x 1200 x 140 mm (W x H x D)
    Specification
    • Overall depth      140.00 mm
      Overall height      1,210.00 mm
      Overall width      250.00 mm
      Material      Aluminium
      Colour combination      Silver / Alpinewhite

    Technical specification
    • Unique ref.2030052329
    • Product familyDryers
    • Product groupHeight adjusters
    • TypeObject (single object)
    • Date of publishing2021-04-16
    • Edition number1
    • Height (mm)1210
    • Width (mm)250
    • Depth (mm)140
    Related
    • Material mainAluminium
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.8
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers
    • Uniclass 2015 CodePr_40_70_62_36
    • Uniclass 2015 DescriptionHair driers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit