Publish your products
F3S Self-closing straight-way valve F3SV2009
F3S Self-closing straight-way valve F3SV2009

    F3S Self-closing straight-way valve F3SV2009

    F3S Self-closing straight-way valve DN 20 for in-wall mounting, for shower facilities. Self-closing functional part, hydraulically c ontrolled, piston-free design, automatic closing, adjustable flow duration. For connection to pre-mixed hot water or cold water. Housing including replaceable valve seat, with interior thread G 3/4, visible parts made of high-polished chrome-plated brass. With rosette, depth adjustability 15 mm.

    Specification
    • Type of mounting In-wall installation without box
      Type of operation Manual operation
      Position of water connection From bottom
      Diameter nominal DN-20-3-4INH
      Calculation flow rate cold water 0.30 liter per second
      Functional principle Hydraulic self-closing
      Minimum flow pressure 1.00 bar
      Volume flow rate at 3 bar 1.25 liter per second
      Inlet size G3-4
      Type of mixing No mixing
      Adjustable flow time Yes
      Material fitting Brass
      Sound insulation No
      Surface finish fitting Chromed
      Thermal disinfection No
      Protective shutdown No
      Maximum flow time 30.00 seconds
      Minimum flow time 5.00 seconds
      Circulation No
      Additional connections No
      Connection with pay water dispenser Not possible
      Shower pipe draining No
      Type of shower In-wall fitting
    Technical specification
    • Unique ref.2030053188
    • Product familyShowers
    • Product groupSelf closing showers
    • TypeObject (single object)
    • Date of publishing2021-12-21
    • Edition number1
    • Height (mm)80
    • Width (mm)80
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 DescriptionShower thermostatic valves

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit