Publish your products
RONDAtop countertop washbasin ANMT2001
RONDAtop countertop washbasin ANMT2001

    RONDAtop countertop washbasin ANMT2001

    RONDAtop countertop basin, made of MIRANIT resin-bonded mineral material with pore-free, alpine white smooth surface (temperature-resistant up to 80 °C). Round shape with seamless bowl, without overflow. No silicone sealant is required due to the invisible seal which is integrated in to the mounting edge. Drilling templates and mounting materials included. Dimensions 370 x 140 mm (W x H) Bowl dimensions 355 x 100 mm (W x H)
    Specification
    • Material code Miranit
      Overall depth 370.00 mm
      Overall height 140.00 mm
      Overall width 370.00 mm
      Type of mounting Table mounting
      Bowl depth 355.00 mm
      Bowl height 100.00 mm
      Bowl width 355.00 mm
      Overflow No
      Number of tap holes 0.00000
      Tap ledge No
      Waste size DN 32
      Type of basin Vanity basin
      Spillway No

    Technical specification
    • Unique ref.2030054380
    • Product familyWash basins
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2021-01-20
    • Edition number1
    • Height (mm)140
    • Width (mm)370
    • Depth (mm)370
    Related
    • Material mainMineral
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)9.5
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit