Publish your products
F5E-Mix Electronic washbasin mixer F5EM1015
F5E-Mix Electronic washbasin mixer F5EM1015

    F5E-Mix Electronic washbasin mixer F5EM1015

    F5E-Mix Washbasin mixer DN 15 with angled outlet for installation on fitting units or separate wall flanges, for sanitary facilities. Opto-electronic control, activation on hand reflection. For connection to hot and cold water. Control electronics, solenoid valve cartridge, 6 V lithium battery (CR-P2) and sensor in all-metal housing, high-polished chrome-plated brass. Temperature lever with adjustable, turn-proof temperature stop. Anti-theft aerator, SLIM design, with integrated flow regulator 5.0 l/min. Connections positioned above one another with backflow preventers. Activated water hygiene flushing 24 hours after last activation, safety switch-off for continuous reflexion and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control.
    Specification
    • with backflow preventer yes
      compatible A3000 open no
      default automatic hygiene flushing 24h after the last activity
      depressurised no
      with filter yes
      adjustable flow time yes
      functional principle electronic self-closing
      hygiene flushing yes
      diameter nominal DN 15
      locking mechanism Top section, non-ceramic
      material fitting brass-look
      minimum flow pressure 1 bar
      type of mixing yes
      number of batteries 1
      parameterization remote control
      pop-up waste set no
      power supply connection Battery 6 V
      Type of power supply Battery
      with rosettes/cover plate no
      protective shutdown yes
      sound insulation no
      spout fixed
      spout projection 110 mm
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit yes
      thermal disinfection automatic thermal disinfection
      with transformer/power supply no
      type of batteries CR-P2 Lithium battery 6V
      type of mounting mounted on product
      type of operation sensor operation
      type of sensor opto-electronic sensor
      type of tap for fitting unit
      volume flow rate at 3 bar 0.08 l/s
      water connection plug connection
      accent colour none
      basic colour chrome-look (glossy)
    Technical specification
    • Unique ref.2030058995
    • Product familyTaps
    • Product groupElectronic taps
    • TypeObject (single object)
    • Date of publishing2026-02-26
    • Edition number1
    • Depth (mm)195
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.47
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom