Publish your products
Fitting unit for wall mounting AQFU0216
Fitting unit for wall mounting AQFU0216

    Fitting unit for wall mounting AQFU0216

    Fitting unit ready for connection with 2 wash places, for wall mounting, for connection to hot and cold water from right or left at rear. Housing made of stainless steel, satin finished with pre-assembled fitting connection blocks and connection options for power supply to electronic fittings, stainless steel piping, hanging rail and mounting materials. Dimensions of housing 1200 x 173 x 72 mm (W x H x D) Wash place width 600 mm
    Specification
    • circulation no
      fitting separately
      hygiene flushing no
      type of mixing yes
      overall depth 72 mm
      overall height 173 mm
      overall width 1,200 mm
      type of mounting wall mounting
      wash place width 600 mm
      number of wash places 2
      position of water connection from backside
    Technical specification
    • Unique ref.2030064892
    • Product familyTaps
    • Product groupFitting units
    • TypeObject (single object)
    • Date of publishing2026-02-26
    • Edition number1
    • Height (mm)173
    • Width (mm)1200
    • Depth (mm)72
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)9.84
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom