Publish your products
F5E Electronic washbasin tap F5EV1017
F5E Electronic washbasin tap F5EV1017

    F5E Electronic washbasin tap F5EV1017

    F5E - A3000 open washbasin tap DN 15 as finished installation kit for in-wall installation in the basic installation kit, for sanitary facilities. Especially suitable for facilities at risk of vandalism. Electronically controlled, for connection to pre-mixed hot water or cold water. With waterproof electronic module and electric T-junction for connection to system cable, solenoid valve, stainless steel cover plate 190 x 245 x 2 mm, mounting from the front with safety screws, including piezo push-button with start/stop function and recess for KWC wall outlet DN 15 (required separately). Depth adjustability 20 mm. Activated hygiene flushing 24 hours after the last activity. With facility for parameterization, cleaning deactivation and communication via ECC2 function controller, 24 V DC.

    Wall outlet must be ordered separately.

    Specification
    • built-in fitting model Finishing section
      compatible A3000 open yes
      cover plate height 245 mm
      cover plate width 190 mm
      default automatic hygiene flushing 24h after the last activity
      default flow time 10 Seconds
      depressurised no
      with filter yes
      adjustable flow time yes
      functional principle electronic self-closing
      hygiene flushing yes
      diameter nominal DN 15
      locking mechanism Top section, non-ceramic
      material code casing 1.4301 Chrome Nickel steel V2A
      material fitting brass-look
      maximum flow time 6,500 Seconds
      minimum flow pressure 1 bar
      minimum flow time 1 Seconds
      type of mixing no
      parameterization network
      power supply connection A3000 open 24 V DC
      position of power connection from top
      type of power supply Transformer
      protective system IP IP59K
      protective shutdown yes
      sound insulation no
      surface finish casing satin finished
      surface finish fitting chromed
      with transformer/power supply no
      type of mounting in-wall installation with box
      type of operation sensor operation
      type of sensor piezo-electronic sensor
      type of tap in-wall tap
      volume flow rate at 3 bar 0.46 l/s
    Technical specification
    • Unique ref.2030067880
    • Product familyTaps
    • Product groupElectronic taps
    • TypeObject (single object)
    • Date of publishing2025-07-03
    • Edition number1
    • Height (mm)245
    • Width (mm)190
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit