Publish your products
F5E Electronic WC flush F5EF4004
F5E Electronic WC flush F5EF4004

    F5E Electronic WC flush F5EF4004

    F5E - A3000 open WC flush valve for concealed mounting, electronically controlled. Especially suitable for facilities at risk of vandalism. With waterproof electronic module with additional input for sensors to be provided by the client, maximum distance to the electronic module 5 m, solenoid flush valve including enclosed throttle insert for reducing flush volume, waterproof electrical T-junction for connection to system cable, stainless steel cover plate 190 x 245 x 2 mm for invisible mounting via threaded rods, up to a wall thickness of 50 to 500 mm, including piezo push-button and 2 m extension cable. Activated hygiene flushing 24 hours after the last activity. With facility for parameterization, cleaning deactivation and communication via ECC2 function controller, 24 V DC.
    Specification
    • cover plate height 245 mm
      cover plate width 190 mm
      default automatic hygiene flushing 24h after the last activity
      flushing volume adjustable yes
      functional principle electronic self-closing
      hygiene flushing yes
      diameter nominal DN 20
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      material fitting brass-look
      maximum flow pressure 4 bar
      maximum flushing flow 1 l/s
      maximum flush water volume 9 Liter
      minimum flow pressure 1.2 bar
      parameterization network
      power supply connection A3000 open 24 V DC
      power consumption 2.5 Voltampere
      type of power supply Transformer
      protective system IP IP59K
      protective shutdown yes
      sound insulation no
      surface finish casing satin finished
      with transformer/power supply no
      type of flushing fitting WC flush valve
      type of mounting concealed
      type of operation sensor operation
      type of sensor piezo-electronic sensor
      basic colour stainless steel-look
    Technical specification
    • Unique ref.2030068198
    • Product familyFlushing systems
    • Product groupElectronic WC flushing systems
    • TypeObject (single object)
    • Date of publishing2025-06-11
    • Edition number1
    • Height (mm)245
    • Width (mm)190
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.1
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom