Publish your products
Battery compartment ACEX9023
Battery compartment ACEX9023

    Battery compartment ACEX9023

    Battery compartment with holder and 6 V lithium battery (CR-P2).
    Specification
    • communication no
      compatible A3000 no
      compatible A3000 open no
      number of batteries 1
      output voltage 6 Volt
      power switch no
      protective system IP IP67
      type of batteries CR-P2 Lithium battery 6V
      output voltage UOM DC
    Technical specification
    • Unique ref.3600002063
    • Product familyTaps
    • Product groupComplementary parts taps
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    • Height (mm)63
    • Width (mm)37
    • Depth (mm)30
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.04
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit