Publish your products
EXOS Double toilet roll holder EXO676X
EXOS Double toilet roll holder EXO676X

    EXOS Double toilet roll holder EXO676X

    EXOS double toilet roll holder with spindle system for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, closed casing, cylinder lock with key, for two rolls with a maximum diameter of 120 mm, release of the invisible spare roll after use of the first roll, including mounting material.
    Specification
    • maximum depth/diameter of consumable 120 mm
      maximum width of consumable 100 mm
      filling quantity 2
      filling quantity uom rolls
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 147 mm
      overall height 193 mm
      overall width 280 mm
      spindle yes
      type of fixing screw
      type of mounting wall mounting
      accent colour stainless steel
      basic colour stainless steel
    Technical specification
    • Unique ref.3600008900
    • Product familyAccessories
    • Product groupWC-roll holders
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (mm)193
    • Width (mm)280
    • Depth (mm)147
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.09
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit