Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kwc_professional/products/89aee9b8-25a3-4f2b-903b-0a55f29ff518
Home
Categories
Sanitary
Dispensers
EXOS Paper Towel Dispenser EXO600EX
Unavailable in United States
KWC Group Management AG
Follow
EXOS Paper Towel Dispenser EXO600EX
EXOS paper towel dispenser for recessed mounting, stainless steel, surface satin finished, material thickness 1.2 mm, cylinder lock with key, capacity 300-400 pieces for paper with Z-fold, including mounting material.
Download
Specification
Specification
filling quantity
400
filling quantity uom
towels
lock
key-lock
material
stainless steel
material code
1.4301 Chrome Nickel steel V2A
material thickness
1.2 mm
overall depth
120 mm
overall height
500 mm
overall width
304 mm
surface finish
satin finished
type of consumable
paper towel
type of fixing
screw
type of mounting
recessed mounting
type of operation
manual operation
accent colour
stainless steel
basic colour
stainless steel
Technical specification
Technical specification
Unique ref.
3600008902
Product family
Accessories
Product group
Paper towel dispensers
Type
Object (single object)
Date of publishing
2025-09-05
Edition number
1
Height (mm)
500
Width (mm)
304
Depth (mm)
120
Links
Links
Product url
https://kwc-professional.com/en_AE/and-nbsp_p3600008902
Related
Related
Material main
Stainless steel
Designed in
United Arab Emirates
Manufactured in
United Arab Emirates
Weight Net (Kg)
4.14
Classification
Classification
BIMobject Category
Sanitary - Dispensers
Uniclass 2015 Code
Pr_40_70_22_62
Uniclass 2015 Description
Paper towel dispensers
Region availability
Asia
United Arab Emirates
Similar products
KWC Group Management AG
CAMBRINO horizontal baby changing table CAMB10HP
4.7
(
11
)
Download
KWC Group Management AG
RODAN paper towel dispenser RODX600
Download
KWC Group Management AG
MAXIMA Commercial sink with frame MAXL140-70FDW
Download
KWC Group Management AG
RODAN paper towel/waste bin combination RODX602E
Download
KWC Group Management AG
Wash trough MIRANIT SOLX1200T
Download
KWC Group Management AG
RODAN paper towel dispenser RODX600E
5.0
(
5
)
Download