Publish your products
EXOS Electronic Hand Dryer EXO220W
EXOS Electronic Hand Dryer EXO220W

    EXOS Electronic Hand Dryer EXO220W

    EXOS hand dryer for wall mounting, made of stainless steel, surface satin finished, front white toughened safety glass, material thickness 1.2 mm, with non-contact opto-electronically controlled proximity sensor, adjustable warm air temperature, sensor range adjustable from 10-25 cm, continuous operation protection with automatic switch-off after 60 seconds, adjustable air velocity, cable and plug provided by customer.

    Connection voltage: 230 V, 50-60 Hz
    Total power: 1000 W
    Heater: 500 W
    Motor: 500 W
    Air volume: 80 m³/h
    Air velocity: 95-115 m/s
    Noise level: 76.2 dB(A)
    Protection class IPX1
    Protection class I

    Specification
    • air velocity adjustable
      blower output 80 Cubic Meter/Hour
      input supply voltage Hz 50 Hertz (1/second)
      input supply voltage V 220 Volt
      input supply voltage V max 240 Volt
      input supply voltage V min 220 Volt
      heating power 500 Watt
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      motor power 500 Watt
      overall depth 120 mm
      overall height 325 mm
      overall width 200 mm
      protective system IP IPX1
      sound level 76.2 Decibels (A Weighting)
      total power 1,000 Watt
      type of fixing screw
      type of mounting wall mounting
      type of operation sensor operation
      accent colour white
    Technical specification
    • Unique ref.3600008937
    • Product familyAccessories
    • Product groupHand dryers
    • TypeObject (single object)
    • Date of publishing2025-09-05
    • Edition number1
    • Height (mm)325
    • Width (mm)200
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)4.92
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers
    • Uniclass 2015 CodePr_40_70_62_37
    • Uniclass 2015 DescriptionHand driers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom