EXOS disinfectant dispenser for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, inspection window on the side, front with application note, cylinder lock with key, suitable for liquid hand disinfectant or lotion, 800 ml refill container, with stainless steel pull lever, dispenser mechanism on the front for easy refilling, including mounting material.
Dimensions 120 x 345 x 120 mm (W x H x D)
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
United Arab Emirates | Austria | Australia | Canada | South Africa |
Belgium | United States | |||
Croatia | ||||
Czech Republic | ||||
Estonia | ||||
Finland | ||||
France | ||||
Germany | ||||
Hungary | ||||
Ireland | ||||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Luxembourg | ||||
Netherlands | ||||
Poland | ||||
Romania | ||||
Russia | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |