Publish your products
LUMINOUS Ava – Hinged Pairs - Movable Glass Wall
LUMINOUS Ava – Hinged Pairs - Movable Glass Wall
LUMINOUS Ava – Hinged Pairs - Movable Glass Wall
LUMINOUS Ava – Hinged Pairs - Movable Glass Wall
LUMINOUS Ava – Hinged Pairs - Movable Glass Wall
LUMINOUS Ava – Hinged Pairs - Movable Glass Wall
LUMINOUS Ava – Hinged Pairs - Movable Glass Wall

    LUMINOUS Ava – Hinged Pairs - Movable Glass Wall

    Luminous Ava is our non-acoustic designer glass wall, combining frameless, single-glazed glass with low-profile horizontal rails to deliver maximum clear view daylighting, visual aesthetics, and the ultimate flexibility in clear view space transformation. Marketed for the past 20 years as Kwik-Wall’s KWV-Tec frameless series glass wall, this popular glass wall line has been rebranded as Ava, an integral component of the full Luminous Glass Wall product group.

    Hinged Pairs Center Stack (AVA-Fold)

    Hinged Pairs Panels are panels hinged together in groups of two (2), unless otherwise specified. Panels are top-supported by one (1) carrier in each panel. The Center Stack arrangement provides panel storage at one or both ends of the wall’s installed position.

    KWIK-WALL’s Ava - Trimless model offers maximum versatility in sliding and stacking arrangements, utilizing individually operated panels with a track system that can provide 90º, “X”, “L”, and “T” intersections for nearly unlimited layout possibilities. The Ava - Trimless combines the elegant horizontal top and bottom glass retainer, used in other Clear-Divisions models with the multi-directional Type 425 Track and carrier system.

    FEATURES

    • Multiple glass options including clear, opaque, sandblasted and writable laminated glass.
    • Top supported operable glass wall – no floor track required.
    • Full-height pivot panel closure at opening perimeters.
    • Parallel or side stacking individual panels with two carriers for one-hand easy set-up with smooth-transition 90 degree track intersections.
    • Hardware options can include Polished Chrome, Satin Nickel, Antique or polished Brass, Oil-rubbed Bronze, Matte Black or custom RAL color powder coating.
    • Flush cup floor pins serve to interlock panels for secure rigid positioning when in use.

      Complete solutions for space division needs: hotels, churches, schools, airports, residential layouts, shopping centers, sports arenas, and office buildings.
    Technical specification
    • Unique ref.LUMINOUS_Ava_Hinged_Pairs_Movable_Glass_Wall
    • Product familyOperable Partitions
    • Product groupMoveable Glass Walls
    • TypeObject (single object)
    • Date of publishing2017-07-17
    • Edition number1
    • Height (inches)120
    • Width (inches)48
    • Depth (inches)1.44
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)330
    Classification
    • BIMobject CategoryWalls - Folding & Moving Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • CSI MasterFormat 2014 Code10 22 39
    • CSI MasterFormat 2014 TitleFolding Panel Partitions
    • OmniClass Number23-17 11 23 15 13
    • OmniClass TitlePanel Folding All Glass Doors
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit