KWIK-WALL... One Source for Wall Systems.
KWIK-WALL’s 2000 Series - Steel Panel operable wall systems answer the challenge for space division needs posed by multi-purpose room layouts. Years of continuing research and development have produced many outstanding features! KWIK-WALL's Model 2050 Electric Wall Systems are operated between the stacking location and installed position by an electric operator, which connects to the lead panel by a roller chain. Individual panels are hinged together to form a continuous panel train. The 2000 Series - Steel Panel construction features panels that are 3" thick, manufactured of a durable roll-formed steel frame and standard steel skins for maximum durability and sound control.
Region availability
| Asia | North America | South America |
|---|---|---|
Israel | Bermuda | Brazil |
Qatar | British Virgin Islands | |
Saudi Arabia | Canada | |
United Arab Emirates | Caribbean Netherlands | |
Costa Rica | ||
Jamaica | ||
Martinique | ||
Mexico | ||
Nicaragua | ||
Panama | ||
Puerto Rico | ||
The Bahamas | ||
Turks and Caicos Islands | ||
U.S. Virgin Islands | ||
United States |