Publish your products
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
せせらぎ_Murmur_KF2306-14
    Archived

    せせらぎ_Murmur_KF2306-14

    Kyoto is blessed with an abundant water supply. Flower rafts, riverbeds, and other familiar river currents are represented by the crests. Precious specimens passed down from generation to generation by craftsmen have been arranged in a modern style and produced with precision and care by hand.
    Specification
    • Item number : KF2306-14 Category : Kyoto Shibori Bikyo Material : 100% Silk Repeat length : 4cm Repeat width : 7cm Effective width : 35cm Light-fastness : Grade 3 or higher but less than Grade 4 Weight (g/m) : Approx. 59g/m Manufacturer : Kyoto Shibori Bikyo Color : Pleasant Gray
    Technical specification
    • Unique ref.KF2306-14
    • Product familyTextile
    • Product groupFabric Textile
    • TypeObject (single object)
    • Date of publishing2023-04-03
    • Edition number1
    Related
    • Material mainFabric
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFabrics - All Fabrics