L&E WALL MOUNTED STLL402 L47
Archived

L&E WALL MOUNTED STLL402 L47

L&E WALL MOUNTED STLL402 L47

Technical specification
  • Unique ref.L-E_WALL-MOUNTED_STLL402_L47
  • Collection setLighting & Equipment
  • CollectionWall Mounted
  • TypeObject (single object)
  • Date of publishing2020-12-29
  • Edition number1
  • Height (mm)85
  • Width (mm)85
  • Depth (mm)47
Related
  • Material mainExtruded Aluminum
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryLighting - Wall Mounted