L&E WALL MOUNTED WLL124
Archived

L&E WALL MOUNTED WLL124

L&E WALL MOUNTED WLL124

Technical specification
  • Unique ref.L-E_WALL-MOUNTED_WLL124
  • Collection setLighting & Equipment
  • CollectionWall Mounted
  • TypeObject (single object)
  • Date of publishing2022-02-21
  • Edition number1
  • Height (mm)225
  • Width (mm)122
  • Depth (mm)79
Related
  • Material mainAluminium
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryLighting - Wall Mounted