Publish your products
G Series Liquid-Cooled Tankless Electric Water Heater
G Series Liquid-Cooled Tankless Electric Water Heater

    G Series Liquid-Cooled Tankless Electric Water Heater

    Wall-mounted or Floor Standing Space Saving Design

    The Laars Heating Systems G Series (Formerly C1N) liquid-cooled tankless electric water heaters are designed to accommodate light industrial fluid heating applications where demand is between 18 and 25 kW and total flow is equal to or less than 15 gpm (56.8 L-Min). The heaters activate only when needed and provide an unlimited supply of hot water to meet the needs of your light industrial application. Heaters activate at 0.75 gpm (2.8 L-Min) with low flow options available, depending on the heater.

    Applications include chemical process heating direct/indirect, laundry, train & truck washing, heating deionized water, potable water distribution, snow melt, classified areas, heating consumables requiring FDA approval, recirculation, reverse osmosis pre- and post-heating, heating jacketed equipment and washdown (parts, clean room, sensitive materials, manufacturing).

    Standard Features

    • PID Temperature Controller
    • Simple Touch Operation
    • Precise Temperature Range & Flow
    • Incoloy 800 Elements
    • Low Watt Density Element
    • Auto Reset HIgh Limit Switch
    • Solid State Relays
    • Bi-metal Manual Resets
    • Independant & Redundant Safeties
    • NEMA 4 Enclosures
    • Durable Plumbing Assembly
    • Reliable Performance & Minimal Maintenance

    Optional Features

    • NEMA 4X Enclosures
    • Building Management Systems Integration
    • Low Flow Activation
    • High Temperature Package
    • Integral Ground Fault
    • Internal Fused Disconnect
    • TE & TE2
    • Explosion-Proof Purge System
    Specification
    • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

      The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

      Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

      As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

    Technical specification
    • Unique ref.laars-g-series-liquid-cooled-tankless-electric-water-heater
    • Product familyWater Heaters
    • Product groupTankless
    • TypeObject (single object)
    • Date of publishing2021-07-26
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationHeat Exchanger
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameCommercial water heaters
    • UNSPSC code40101826
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    United States