LAMILUX Rooflight F100

LAMILUX Rooflight Dome F100 – Energy efficiency, stability, safety – Exceeds international standards

The Rooflight Dome is also available as SHEV: Smoke Lift F100 - versatile and economical. Smoke and heat ventilation units are essential components in any fire-protection concept.

We provide for a whole range of requirements tailored to your project's needs:

  • Available in many dimensions
  • The rooflight dome is ventilated and locked as standard – ventilation units can be retrofitted at any time
  • As Smoke Lift: Pneumatic (CO2), electric (24 V, 48 V) tested to EN 12101-2
  • Complies with DIN 18234 without the need for extra work or expense
  • Certified to EN 12101-2, SHEV designed, dimensioned in accordance with DIN 18232-2, regional building regulations and industrial construction guidelines
  • Optional: Upstand with optimized Aa-values
  • Thermally insulated, jointless GRP upstand 30, 40 or 50cm in height, with U values of 0.5 to 0.9 W/m²K
  • EPD acc. to EN 15804
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Asia Europe Middle East North America Oceania
India
Austria
Israel
Mexico
Australia
Bosnia and Herzegovina
Turkey
United States
Belgium
Bulgaria
Switzerland
Czech Republic
Germany
Denmark
Estonia
Spain
France
United Kingdom
Hungary
Ireland
Italy
Lithuania
Latvia
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovakia
Ukraine