Publish your products
Door Grille L-DGD
Door Grille L-DGD
Door Grille L-DGD
    LAMINAIRE

    Door Grille L-DGD

    Door Type Return Grille L-DGD

    Specification
      • Return grille designed for door.
      • Grid made of aluminum for air transfer to closed spaces through doors, its design allows only the air to pass through the slats and cannot be seen to the other side, nor through it; It also prevents the passage of dust.
      • Final finish in high-resistance electrostatic white paint or aluminum color.
      • It is designed so that the same element can be seen on both sides of the door and 2 grilles are not required.
      • Ideal for places with restricted access such as offices, financial sector, bathrooms, file rooms, among other applications.
      • Double frame.
      • Maximum door thickness 1 ½”.
      • “Y” fins to avoid visibility and reduce noise level.
      • The measurement is Width by Height (A X B).
    Technical specification
    • Unique ref.L-DGD
    • Product familyReturn Grilles
    • Product groupReturn Grilles
    • TypeObject (single object)
    • Date of publishing2024-10-17
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • UNSPSC nameAir diffusers
    • UNSPSC code40101505
    • Uniclass 2015 CodePr_30_59_94
    • Uniclass 2015 DescriptionVentilation grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 13
    • OmniClass TitleReturn Air Grilles
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit