Publish your products
Rotational diffuser L-RD
LAMINAIRE

Rotational diffuser L-RD

Rotational Diffuser.

Specification
    • Radial air supply.
    • Diffuser for high air volumes.
    • Greater performance for air distribution.
    • Available in measurements 24” x 24” for ceiling modules from 6” to 14”.
Technical specification
  • Unique ref.L-RD
  • Product familyRotational Diffuser
  • Product groupRotational Diffuser
  • TypeObject (single object)
  • Date of publishing2024-10-17
  • Edition number1
  • Height (mm)600
  • Width (mm)600
Related
  • Material mainExtruded Aluminum
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04
  • Uniclass 2015 DescriptionAir terminals and diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

South America North America
Argentina
Belize
Bolivia
Canada
Brazil
Costa Rica
Chile
Dominica
Colombia
Dominican Republic
Ecuador
El Salvador
French Guiana
Grenada
Guyana
Guadeloupe
Paraguay
Guatemala
Peru
Haiti
Suriname
Honduras
Uruguay
Jamaica
Venezuela
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint-Barthélemy
Sint Maarten
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit