Unique ref.: | serie-cementi-ceramic-slab |
---|---|
Brand: | Laminam |
Product family: | Serie |
Product group: | Cementi |
Width (mm): | 1000 |
Height (mm): | 3000 |
Depth (mm): | 6 |
Date of publishing: | 2019-04-15 |
Edition number: | 1 |
Type: | Building Material |
CEMENTI
Large slabs with a contemporary personality. “Cement-effect” textures that draw their inspiration from the compact solidity of their inspiring material.
The series is available in the 1000x3000 size.
Below are the possible intended uses for the Cementi series :
CONSTRUCTION:
FLOORING......................................................................| In the construction business, the product can be processed
INTERIOR/EXTERIOR CLADDING.................................|directly on site. For further details about installation, please refer .........................................................................................|to the technical guide attached.
VENTILATED FAÇADE....................................................|The Laminam slab constitutes a semi-finished material for this
CURTAIN WALL FAÇADE...............................................|type of cladding. Application shall be under the responsibility of .........................................................................................| companies which specialise in planning and installation.
FURNITURE:
TABLE FINISH..................................................................|For the furniture industry, Laminam slabs constitute a semi-
.........................................................................................||finished product. To accomplish the finished product (table, .........................................................................................|countertop, etc.), the slab must first be processed by .........................................................................................|companies which specialise in furniture manufacturing, such as .........................................................................................|marble workers, glass workers, etc.
Produced using advanced technologies, the ceramic slab Laminam teams reduced thickness and large size with high resistance to mechanical stresses, to chemicals, to wear, to scratches, to deep abrasion and to bending, it is easy to sanitise, resistant to frost, fire, mould and mildew, and to the effect of UV rays. All the characteristics and chromatic properties of the slabs are unchanging, designed to stand the test of time in all atmospheric conditions.
Laminam 5+ (nominal thickness 6mm)
Laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in compatter and sintering at 1200°C, with hybrid firing. With single gauge square edge and with a structural reinforcement in inert material (fiberglass blanket bonded at the back).
Product url: | http://www.laminam.it/en/collection/cementi- |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | http://www.laminam.it/en/collection/cementi- |
Technical description: | http://www.laminam.it/en/collection/cementi- |
Instruction video: | http://www.laminam.it/en/collection/cementi- |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laminam/product/serie-cementi-ceramic-slab
Material main: | Ceramics |
---|---|
Material secondary: | Fiber Glass |
Designed in: | Italy |
Manufactured in: | Italy |
Weight Net (Kg): | 42 |
BIMobject Category: | Building Materials - Tiles |
---|---|
IFC classification: | Building Element |
UNSPSC name: | Wall finishing materials |
UNSPSC code: | 301615 |
Uniclass 1.4 Code: | L512 |
Uniclass 1.4 Description: | Wall tiles |
Uniclass 2.0 Code: | PR-92-96 |
Uniclass 2.0 Description: | Wall And Floor Tiles |
Uniclass 2015 Code: | Pr_35_93_96_63 |
Uniclass 2015 Description: | Porcelain tiles |
NBS Reference Code: | 45-47-18 |
NBS Reference Description: | Ceramic Panels |
CSI MasterFormat 2014 Code: | 12 42 13 |
CSI MasterFormat 2014 Title: | Ceramics |
OmniClass Number: | 23-15 17 13 13 17 11 |
OmniClass Title: | Porcelain Tile Flooring |
CSI UniFormat II Code: | C3010 |
CSI UniFormat II Title: | Wall Finishes |
Name | Value |
---|---|
Application | Floor ; Wall ; Ventilated Façade ; Curtain Wall ; Tables |
Colour | Avorio ; Grigio ; Nero |
Linear Dimensions | 1000 mm — 3000 mm |
Material | Ceramic ; porcelain stoneware ; FIberglass mesh |
Texture | Bush-hammered |
Tile Type | Slab |
Type | Rectified |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Avorio ; Grigio ; Nero |
Material | Ceramic ; porcelain stoneware ; FIberglass mesh |
BIMobject®