Publish your products
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers
FRONTIER20 - Porcelain Pavers

    FRONTIER20 - Porcelain Pavers

    Frontier20 is a porcelain pavers collection perfectly suited for outdoor applications. The market’s demand for a stain-proof, slip-resistant, chemical resistant, no maintenance product led to the development of a revolutionary aesthetically superior product, enough versatility for exteriors as well as interiors. Combining the highest level of quality control and technology with state-of-the-art equipment, age-old practices have been revitalized to offer a superior industry leading product. Frontier20 offers a dimension never seen before to your outdoor living area.

    Frontier20 porcelain pavers are inheritantly slip-resistant and impervious to chemicals, salt, fading, or scratching. Free yourself from having to commit to yearly sealing practices. Your Frontier20 will never fade or need sealing! Simply pressure wash your way to a newly installed look any time you want. Moss and mold also won’t be an issue, they too can easily be cleaned off without fear of streaking. The ultra-realistic surface of Frontier20 is physically bound and can not fade or be removed. Frontier20 is Freedom!

    FOR RESIDENTIAL AND COMMERCIAL SPACES: Walkways > Driveways > Courtyards > Paths on grass or gravel > Garages > Patios and porches > Terraces and balconies > Access ramps > Verandas > Outdoor pools

    FOR PUBLIC SPACES: Public outdoor areas > Swimming pools > Outdoor restaurants > Outdoor bars > Wellness centres > Urban design > Safety passages > Outdoor pavements and squares

    TRIM TILES TO LANDSCAPE THE OUTDOOR: Frontier20 includes a complete range of special trim pieces to seamlessly complete and accentuate the landscaping of outdoor spaces. The trim tiles represent the ideal solution for the planning of outdoor spaces, commercially or residentially. The special trims feature coordinated aesthetics to match those of the Landmark porcelain paver, for projects that demand total visual continuity.

     A COMPLETE PROJECT FOR EVERY NEED: Frontier20 is a complete project for any design need, specially developed by Landmark for contemporary outdoor spaces. The extent of the range makes it possible to design outdoor environments with looks that are always new, and to play with surfaces inspired by different materials.

    A WIDE RANGE OF LOOKS: BLUESTONE, TRAVERTINE, TRAVERTINE CROSS CUT, QUARTZ, FLAGSTONE, SLATE, MARBLE, CONCRETE, STONE, WOOD, COBBLESTONE, LIMESTONE

    A VAST CHOICE OF COLORS: BLUE SELECT, FULL COLOR, WHITE, SILVER, CREAM, NOCE, WHITE, BEIGE, GREY, GOLD, PINK, BROWN, SAND, WALNUT, PEPPER

    A WIDE RANGE OF DIFFERENT SIZES: Frontier20 is characterized by a wide range of sizes from the small 9”x9”, 9”x18”, 12”x12” and 12”x24” up to the bigger 18”x36”, 24”x36” and 24”x48”, from the classic 24”x24” to the refined 12”x48” plank size. Frontier20 ensures freedom in every design project.



    Specification
    • PHYSICAL PROPERTIES TEST ASTM NORTH AMERICAN STANDARD A137.1* RESULTS

      Water absorption* (TEST ASTM: C373): ≤ 0.5% COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction ** (TEST AST: BOT 3000 test): ≥ 0.6

      Skid Resistance (DIN 51097): A+B+C

      Skid Resistance (DIN 51130): R11

      Resistance to freeze/thaw cycling* (TEST ASTM C1026): RESISTANT

      Resistance to thermal shock (TEST ASTM C484): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Resistance to stain (TEST ASTM C1378): UNAFFECTED

      Thickness (TEST ASTM C499): Range 0.04 in, COMPLY WITH ANSI A137.1

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product. 

      ** As far as values relating to the matt finish of the product and to tests carried out by certified external laboratories whose results are available upon request at Headoffice, we are willingto check the lot you are interested in purchasing.

      • - Be sure to use pavers belonging to the same caliber. 
      • - Test results are available on request. 
      • - The information provided can be subject to change. 

      Please refer to outdoor.landmarkceramics.com for the latest, most accurate and up-to-date information.



    Technical specification
    • Unique ref.frontier20-porcelain-pavers
    • Product familyPorcelain Pavers
    • Product groupFrontier20 - 3/4" thick Porcelain Pavers
    • TypeObject (single object)
    • Date of publishing2021-05-11
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit