Publish your products
Lane Home Furnishings 7040 Charleston Cocktail Table
Lane Home Furnishings 7040 Charleston Cocktail Table
Lane Home Furnishings 7040 Charleston Cocktail Table

    Lane Home Furnishings 7040 Charleston Cocktail Table

    The Charleston motion cocktail table meets all your needs with great styling & function. This over-scaled Casual Rustic coffee table is done in select Cathedral Oak wire brushed veneers in a AkzoNobel Barley Oak finish with dusty wax hang-up. Classic rectangular shape, on hidden caster legs for easy movement and positioning.

    As Featured on Amazon.com

    #LaneHomeFurnishings #CocktailCoffeeTable #CharlestonCoffeeTable #CoffeeTable

    Specification
    • Dimensions
      Width: 32.00"
      Depth: 56.00"
      Height: 18.00"

    Technical specification
    • Unique ref.Lane-Home-Furnishings-7040-Charleston-Cocktail-Table
    • Product familyLiving Room
    • Product groupCoffee Table
    • TypeDocumentation (info)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Sofas
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States

    Similar products

    4.3 out of 5 stars 4.3 (21)
    4.7 out of 5 stars 4.7 (30)
    4.4 out of 5 stars 4.4 (70)
    4.1 out of 5 stars 4.1 (35)
    4.4 out of 5 stars 4.4 (39)