Publish your products
Lane Home Furnishings 7328 Round Cocktail Table
Lane Home Furnishings 7328 Round Cocktail Table
Lane Home Furnishings 7328 Round Cocktail Table
Lane Home Furnishings 7328 Round Cocktail Table

    Lane Home Furnishings 7328 Round Cocktail Table

    Tremendous mixed-media round cocktail table offers an attractive Sherwin Williams casual wheat finish in pine veneers that works well with the durable charcoal powder metal finish. The round coffee table is a wow value with it's mix of materials, and sleek design. This table is a perfect cross between casual rustic and industrial farmhouse. Premium Sherwin Williams multi-step finishes. Two-tone, slightly distressed, extra thick, durable Plank table. Solid, sleek, metal circle base ensures stability for years to come.

    As Featured on Amazon.com

    #LaneHomeFurnishings #CocktailCoffeeTable #RoundCoffeeTable #CoffeeTable

    Specification
    • Dimensions
      Width: 35.88"
      Depth: 35.88"
      Height: 19.13"

    Technical specification
    • Unique ref.Lane-Home-Furnishings-7328-Round-Cocktail-Table
    • Product familyLiving Room
    • Product groupCoffee Table
    • TypeDocumentation (info)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Sofas
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States

    Similar products

    4.3 out of 5 stars 4.3 (21)
    4.7 out of 5 stars 4.7 (30)
    4.4 out of 5 stars 4.4 (70)
    4.1 out of 5 stars 4.1 (35)
    4.4 out of 5 stars 4.4 (39)