Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/feb0d721-937e-4018-b808-1083582007aa
Home
Categories
Electrical
Distribution
Kunststoffträger
Unavailable in United States
lanz oensingen ag
Follow
Kunststoffträger
Platte aus Kunststoff zur Kennzeichnung von Tragsystemen.
Download
Specification
Specification
Art.Nr
302139
ELDAS®-Nr
127071016
Werkstoff
Kunststoff
Länge
240 mm
Breite
60 mm
Höhe
1 mm
Gewicht
0.02 kg
Technical specification
Technical specification
Unique ref.
302139
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
1
Width (mm)
60
Depth (mm)
240
Links
Links
Product url
https://lanz-oens.ch/de/p/kunststofftrager-302139
Related
Related
Material main
Plastic
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.02
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Cummins
Diesel Generator, QSK38 CENTUM™ Series 1250-1500 kW 60 Hz
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.8
(
19
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download