Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/ff5ecdca-bec5-4191-9a86-96f846ef4fda
Home
Categories
Electrical
Distribution
Aufkleber Funktionserhalt im Brandfall FR
Unavailable in United States
lanz oensingen ag
Follow
Aufkleber Funktionserhalt im Brandfall FR
Zur Kennzeichnung von Kabeltragsystemen mit Funktionserhalt im Brandfall.
Download
Specification
Specification
Art.Nr
302141
ELDAS®-Nr
-
Werkstoff
Kunststoff
Gewicht
0.002 kg
Technical specification
Technical specification
Unique ref.
302141
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Links
Links
Product url
https://lanz-oens.ch/de/p/aufkleber-funktionserhalt-im-brandfall-fr-302141
Related
Related
Material main
Plastic
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.002
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Cummins
Diesel Generator, QSK38 CENTUM™ Series 1250-1500 kW 60 Hz
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.8
(
19
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download