Publish your products
Brandschutzbox L=100 mm, Promat
Brandschutzbox L=100 mm, Promat

    Brandschutzbox L=100 mm, Promat

    Zur Zugentlastung von Kabeln, inkl. Multifix Profil, Gewindestangen und Dichtungsmasse.

    Varianten

    • Brandschutzbox L=400 mm, Promat (Art.Nr: 302254)
    • Brandschutzbox L=300 mm, Promat (Art.Nr: 302253)
    • Brandschutzbox L=200 mm, Promat (Art.Nr: 302252)
    Specification
    • Art.Nr302251
      ELDAS®-Nr127099826
      WerkstoffPromat
      Länge225 mm
      Breite200 mm
      Höhe200 mm
      Gewicht4.792 kg

      Varianten

      Brandschutzbox L=400 mm, Promat
      Art.Nr: 302254 | ELDAS®-Nr: 127099856 | Breite: 200 mm | Höhe: 200 mm | Gewicht: 10.416 kg

      Brandschutzbox L=300 mm, Promat
      Art.Nr: 302253 | ELDAS®-Nr: 127099846 | Breite: 200 mm | Höhe: 200 mm | Gewicht: 8.588 kg

      Brandschutzbox L=200 mm, Promat
      Art.Nr: 302252 | ELDAS®-Nr: 127099836 | Breite: 200 mm | Höhe: 200 mm | Gewicht: 6.72 kg

    Technical specification
    • Unique ref.302251
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)200
    • Width (mm)200
    • Depth (mm)225
    Related
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)4.792
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit