Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/788217d9-3956-480d-9488-e1bac55728b4
Home
Categories
Electrical
Distribution
Gitterbahn-Stossverbinder inkl. Schraube gvz
Unavailable in United States
lanz oensingen ag
Follow
Gitterbahn-Stossverbinder inkl. Schraube gvz
Stossverbinder zum geraden Verbinden von Gitterbahnen.
Download
Specification
Specification
Art.Nr
304598
ELDAS®-Nr
127028006
Werkstoff
Stahl - DC01
Länge
66 mm
Breite
35 mm
Höhe
24 mm
Gewicht
0.06 kg
Technical specification
Technical specification
Unique ref.
304598
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
24
Width (mm)
35
Depth (mm)
66
Links
Links
Product url
https://lanz-oens.ch/de/p/gitterbahn-stossverbinder-inkl-schraube-gvz-304598
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.06
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Natural Gas Generator, GTA28E, 400-500 kW, 60 Hz
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download