Publish your products
Gitterbahn-Eckverbinder inkl. Schrauben gvz
Gitterbahn-Eckverbinder inkl. Schrauben gvz

    Gitterbahn-Eckverbinder inkl. Schrauben gvz

    Ersetzt Artikel n°307020 Gitterverbinder mit Schraubengarnitur M6. Einsetzbar für Richtungsänderungen und Etagierungen sowie zur Montage gerade.

    Specification
    • Art.Nr304599
      ELDAS®-Nr127028016
      WerkstoffStahl - DC01
      Länge21.5 mm
      Breite19 mm
      Höhe20 mm
      Gewicht0.02 kg
    Technical specification
    • Unique ref.304599
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)20
    • Width (mm)19
    • Depth (mm)21.5
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.02
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit