Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/b3762bd2-2618-4c7f-99b5-cdec7de5602a
Home
Categories
Electrical
Distribution
Gitterbahn-Stossverbinder inkl. Schrauben A4, 1.4404
Unavailable in United States
lanz oensingen ag
Follow
Gitterbahn-Stossverbinder inkl. Schrauben A4, 1.4404
Stossverbinder zum geraden Verbinden von Gitterbahnen. Rostfreier Stahl.
Download
Specification
Specification
Art.Nr
304605
ELDAS®-Nr
127028036
Werkstoff
Rostfreier Stahl - 1.4404
Länge
66 mm
Breite
35 mm
Höhe
24 mm
Gewicht
0.061 kg
Technical specification
Technical specification
Unique ref.
304605
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
24
Width (mm)
35
Depth (mm)
66
Links
Links
Product url
https://lanz-oens.ch/de/p/gitterbahn-stossverbinder-inkl-schraube-a4-304605
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.061
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Diesel Generator, QSX15 Series 450-500 kWe 60Hz
3.9
(
8
)
Download
Vertiv
Vertiv™ CoolLoop Thermal Wall
Download
Cummins
Diesel Generator, QST30 Series 750-1000 kWe 50/60Hz
4.6
(
7
)
Download
Atkore
P1211 thru P1217 - Universal Pipe Clamp
Download