Publish your products
Gitterbahn-T-Stück 100 x 60 A4, 1.4404
Gitterbahn-T-Stück 100 x 60 A4, 1.4404

    Gitterbahn-T-Stück 100 x 60 A4, 1.4404

    Ø 4mm. Rostfreier Stahl.

    Varianten

    • Gitterbahn-T-Stück 400 x 60 A4, 1.4404 (Art.Nr: 306014)
    • Gitterbahn-T-Stück 300 x 60 A4, 1.4404 (Art.Nr: 306013)
    • Gitterbahn-T-Stück 200 x 60 A4, 1.4404 (Art.Nr: 306012)
    Specification
    • Art.Nr306011
      ELDAS®-Nr127025206
      WerkstoffRostfreier Stahl - 1.4404
      Länge529 mm
      Breite322 mm
      Höhe71.5 mm
      Gewicht0.651 kg
      Blechstärke4 mm

      Varianten

      Gitterbahn-T-Stück 400 x 60 A4, 1.4404
      Art.Nr: 306014 | ELDAS®-Nr: 127025236 | Breite: 622 mm | Höhe: 71.5 mm | Gewicht: 2.014 kg

      Gitterbahn-T-Stück 300 x 60 A4, 1.4404
      Art.Nr: 306013 | ELDAS®-Nr: 127025226 | Breite: 522 mm | Höhe: 71.5 mm | Gewicht: 1.451 kg

      Gitterbahn-T-Stück 200 x 60 A4, 1.4404
      Art.Nr: 306012 | ELDAS®-Nr: 127025216 | Breite: 422 mm | Höhe: 71.5 mm | Gewicht: 1.025 kg

    Technical specification
    • Unique ref.306011
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)71.5
    • Width (mm)322
    • Depth (mm)529
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.651
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit