Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/4d615382-403c-4471-a07a-097c6ffb2677
Home
Categories
Electrical
Distribution
Klemmstück inkl. Schraubengarnitur A4, 1.4404
Unavailable in United States
lanz oensingen ag
Follow
Klemmstück inkl. Schraubengarnitur A4, 1.4404
Klemmstück M6.
Download
Specification
Specification
Art.Nr
306091
ELDAS®-Nr
127099256
Werkstoff
Rostfreier Stahl - 1.4404
Länge
45 mm
Breite
43 mm
Höhe
24 mm
Gewicht
0.067 kg
Technical specification
Technical specification
Unique ref.
306091
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
24
Width (mm)
43
Depth (mm)
45
Links
Links
Product url
https://lanz-oens.ch/de/p/klemmstuck-inkl-schraubengarnitur-a4-306091
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.067
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Natural Gas Generator, GTA28E, 400-500 kW, 60 Hz
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download