Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/fd28272a-b4d2-4228-a63d-5a7b2a6a6c9c
Home
Categories
Electrical
Distribution
Ordnungs-Trennprofil 45 A4, 1.4404
Unavailable in United States
lanz oensingen ag
Follow
Ordnungs-Trennprofil 45 A4, 1.4404
Ordnungstrennung durchgehend. Rostfreier Stahl.
Download
Specification
Specification
Art.Nr
306097
ELDAS®-Nr
-
Werkstoff
Rostfreier Stahl - 1.4404
Länge
3000 mm
Breite
31.5 mm
Höhe
45 mm
Gewicht
2.117 kg
Blechstärke
1 mm
Technical specification
Technical specification
Unique ref.
306097
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
45
Width (mm)
31.5
Depth (mm)
3000
Links
Links
Product url
https://lanz-oens.ch/de/p/ordnungs-trennprofil-45-a4-306097
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
2.117
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Natural Gas Generator, GTA28E, 400-500 kW, 60 Hz
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download