Publish your products
Stossleiste 100 A4, 1.4404
Stossleiste 100 A4, 1.4404

    Stossleiste 100 A4, 1.4404

    Befestigung auf Kabelbahnen. Geschraubt oder mit Kabelbahnclip. Rostfreier Stahl.

    Varianten

    • Stossleiste 400 A4, 1.4404 (Art.Nr: 306189)
    • Stossleiste 300 A4, 1.4404 (Art.Nr: 306188)
    • Stossleiste 200 A4, 1.4404 (Art.Nr: 306187)
    Specification
    • Art.Nr306186
      ELDAS®-Nr127018306
      WerkstoffRostfreier Stahl - 1.4404
      Länge95 mm
      Breite65 mm
      Höhe5 mm
      Gewicht0.046 kg
      Blechstärke1 mm

      Varianten

      Stossleiste 400 A4, 1.4404
      Art.Nr: 306189 | ELDAS®-Nr: 127018336 | Breite: 65 mm | Höhe: 5 mm | Gewicht: 0.193 kg

      Stossleiste 300 A4, 1.4404
      Art.Nr: 306188 | ELDAS®-Nr: 127018326 | Breite: 65 mm | Höhe: 5 mm | Gewicht: 0.144 kg

      Stossleiste 200 A4, 1.4404
      Art.Nr: 306187 | ELDAS®-Nr: 127018316 | Breite: 65 mm | Höhe: 5 mm | Gewicht: 0.095 kg

    Technical specification
    • Unique ref.306186
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)5
    • Width (mm)65
    • Depth (mm)95
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.046
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit