Publish your products
Multifix Doppel-Profilschiene 50 x 100 x 3000 mm A4, 1.4404
Multifix Doppel-Profilschiene 50 x 100 x 3000 mm A4, 1.4404

    Multifix Doppel-Profilschiene 50 x 100 x 3000 mm A4, 1.4404

    Multifix C-Profil 100x50 verzahnt. Mit Vierkant- und Langlöchern. Für sehr hohe Traglasten geeignet. Befestigungsmittel M10. Rostfreier Stahl.

    Varianten

    • Multifix Doppel-Profilschiene 50 x 100 L=6000 mm A4, 1.4404 (Art.Nr: 306945)
    Specification
    • Art.Nr306944
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge2998 mm
      Breite50 mm
      Höhe100 mm
      Gewicht16.049 kg

      Varianten

      Multifix Doppel-Profilschiene 50 x 100 L=6000 mm A4, 1.4404
      Art.Nr: 306945 | Breite: 50 mm | Höhe: 100 mm | Gewicht: 32.097 kg

    Technical specification
    • Unique ref.306944
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)100
    • Width (mm)50
    • Depth (mm)2998
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)16.049
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit