Publish your products
Vertikalbogen aussen 90° 200 x 60

Vertikalbogen aussen 90° 200 x 60

Varianten

  • Vertikalbogen aussen 90° 300 x 60 (Art.Nr: 307270)
Specification
  • Art.Nr307269
    WerkstoffStahl - S235JRC
    Länge298.5 mm
    Breite298.5 mm
    Höhe71.5 mm
    Gewicht0.539 kg

    Varianten

    Vertikalbogen aussen 90° 300 x 60
    Art.Nr: 307270 | Breite: 298.5 mm | Höhe: 71.5 mm | Gewicht: 0.717 kg

Technical specification
  • Unique ref.307269
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)71.5
  • Width (mm)298.5
  • Depth (mm)298.5
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)0.539
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit