Publish your products
Steigzonen-Befestigungsgarnitur 400 gvz

Steigzonen-Befestigungsgarnitur 400 gvz

Varianten

  • Steigzonen-Befestigungsgarnitur 600 gvz (Art.Nr: 307877)
Specification
  • Art.Nr307876
    ELDAS®-Nr127099166
    WerkstoffStahl - DC01
    Länge398 mm
    Breite58 mm
    Höhe44 mm
    Gewicht1.075 kg

    Varianten

    Steigzonen-Befestigungsgarnitur 600 gvz
    Art.Nr: 307877 | ELDAS®-Nr: 127099176 | Breite: 58 mm | Höhe: 44 mm | Gewicht: 1.478 kg

Technical specification
  • Unique ref.307876
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)44
  • Width (mm)58
  • Depth (mm)398
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)1.075
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland