Publish your products
Flachausleger 100 A4, 1.4404
Flachausleger 100 A4, 1.4404

    Flachausleger 100 A4, 1.4404

    Zur Montage bei geringen Platzverhältnissen. Für mittlere bis schwere Traglasten. Rostfreier Stahl.

    Varianten

    • Flachausleger 200 A4, 1.4404 (Art.Nr: 307981)
    • Flachausleger 400 A4, 1.4404 (Art.Nr: 307983)
    • Flachausleger 300 A4, 1.4404 (Art.Nr: 307982)
    Specification
    • Art.Nr307980
      ELDAS®-Nr127082466
      WerkstoffRostfreier Stahl - 1.4404
      Länge135 mm
      Breite45 mm
      Höhe102 mm
      Gewicht0.278 kg

      Varianten

      Flachausleger 200 A4, 1.4404
      Art.Nr: 307981 | ELDAS®-Nr: 127082476 | Breite: 45 mm | Höhe: 102 mm | Gewicht: 0.38 kg

      Flachausleger 400 A4, 1.4404
      Art.Nr: 307983 | ELDAS®-Nr: 127082496 | Breite: 45 mm | Höhe: 102 mm | Gewicht: 0.62 kg

      Flachausleger 300 A4, 1.4404
      Art.Nr: 307982 | ELDAS®-Nr: 127082486 | Breite: 45 mm | Höhe: 102 mm | Gewicht: 0.498 kg

    Technical specification
    • Unique ref.307980
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)102
    • Width (mm)45
    • Depth (mm)135
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.278
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit