Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/e35e50b4-2d99-4510-a6ca-f114b9cdba6d
Home
Categories
Electrical
Distribution
Zink-Spray 79-01 400 ml
Unavailable in United States
lanz oensingen ag
Follow
Zink-Spray 79-01 400 ml
Kathodischer Rostschutz zum Schutz von Schnittstellen bei Trägern und Profilen.
Download
Specification
Specification
Art.Nr
307994
ELDAS®-Nr
171670003
Werkstoff
Zink
Gewicht
0.6 kg
Technical specification
Technical specification
Unique ref.
307994
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Links
Links
Product url
https://lanz-oens.ch/de/p/zink-spray-79-01-400-ml-307994
Related
Related
Material main
Zinc
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.6
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Natural Gas Generator, GTA28E, 400-500 kW, 60 Hz
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download