Publish your products
Gewindestange M10 x 1000 -4.6 gvz
Gewindestange M10 x 1000 -4.6 gvz

    Gewindestange M10 x 1000 -4.6 gvz

    Gewindestange 1m, M10.

    Varianten

    • Gewindestange M10 x 300 -4.6 gvz (Art.Nr: 309395)
    Specification
    • Art.Nr309391
      ELDAS®-Nr-
      WerkstoffStahl - 4.6
      Länge1000 mm
      Gewicht0.617 kg

      Varianten

      Gewindestange M10 x 300 -4.6 gvz
      Art.Nr: 309395 | ELDAS®-Nr: - | Gewicht: 0.188 kg

    Technical specification
    • Unique ref.309391
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Depth (mm)1000
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.617
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit