Publish your products
Kurzstrebe für Multifix-Konsole 200 mm fvz
Kurzstrebe für Multifix-Konsole 200 mm fvz

    Kurzstrebe für Multifix-Konsole 200 mm fvz

    Zur Entlastung von Tragkonstruktionen. Universell einsetzbar.

    Varianten

    • Kurzstrebe für Multifix-Konsole 400 mm fvz (Art.Nr: 309834)
    Specification
    • Art.Nr309835
      ELDAS®-Nr127082386
      WerkstoffStahl - DD11
      Länge213 mm
      Breite50 mm
      Höhe213 mm
      Gewicht0.624 kg

      Varianten

      Kurzstrebe für Multifix-Konsole 400 mm fvz
      Art.Nr: 309834 | ELDAS®-Nr: 127082396 | Breite: 50 mm | Höhe: 231.5 mm | Gewicht: 1.034 kg

    Technical specification
    • Unique ref.309835
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)213
    • Width (mm)50
    • Depth (mm)213
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.624
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit